Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
3.757
Output Overturning Moment Capacity (in-lb)
1545
output_overturning_moment_capacity_inlb_english
1545
B10 Torque Capacity (in-lb)
6664
Output Radial Capacity (lb)
560
output_shaft_dia_in_english
0.98
Maximum Torque (in-lb)
850
Internal Inertia (lb-in²)
8
Internal Inertia (lb-in²)
8
center_distance_in_english
2.755905511811
output_thrust_axial_capacity_lb_english
802
Output Shaft Diameter (in)
0.98
Center Distance (in)
2.8
b10_torque_capacity_inlb_english
6664
output_radial_capactiry_lb_english
560
maximum_torque_inlb_english
850
Output Thrust/Axial Capacity (lb)
802
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
0.463
output_radial_capactiry_n_metric
2492
Maximum Torque (Nm)
96
output_thrust_axial_capacity_n_metric
3569
B10 Torque Capacity (Nm)
753
b10_torque_capacity_nm_metric
753
Output Shaft Diameter (mm)
25
Center Distance (mm)
70
output_overturning_moment_capacity_nm_metric
175
Internal Inertia (kgm²)
0.0023
Output Overturning Moment Capacity (Nm)
175
output_shaft_dia_mm_metric
25
Output Thrust/Axial Capacity (N)
3569
Output Radial Capacity (N)
2492
Imperial or Metric Product
Metric
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0001
Maximum Torque (Nm)
96
center_distance_mm_metric
70
Internal Inertia (kgm²)
0.0023
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.001