output_radial_capactiry_lb_english
560
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
8.092
output_thrust_axial_capacity_lb_english
802
maximum_torque_inlb_english
832
Internal Inertia (lb-in²)
8
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
1.005
output_overturning_moment_capacity_inlb_english
1545
Center Distance (in)
2.8
Output Shaft Diameter (in)
0.98
Internal Inertia (lb-in²)
8
b10_torque_capacity_inlb_english
6372
Output Thrust/Axial Capacity (lb)
802
B10 Torque Capacity (in-lb)
6372
Maximum Torque (in-lb)
832
output_shaft_dia_in_english
0.98
center_distance_in_english
2.755905511811
Output Overturning Moment Capacity (in-lb)
1545
Output Radial Capacity (lb)
560
Maximum Torque (Nm)
94
output_thrust_axial_capacity_n_metric
3569
output_shaft_dia_mm_metric
25
Maximum Torque (Nm)
94
output_overturning_moment_capacity_nm_metric
175
Center Distance (mm)
70
Output Radial Capacity (N)
2492
center_distance_mm_metric
70
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0003
b10_torque_capacity_nm_metric
720
Imperial or Metric Product
Metric
Output Overturning Moment Capacity (Nm)
175
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.002
Internal Inertia (kgm²)
0.0023
Internal Inertia (kgm²)
0.0023
Output Shaft Diameter (mm)
25
output_radial_capactiry_n_metric
2492
Output Thrust/Axial Capacity (N)
3569
B10 Torque Capacity (Nm)
720