Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
85P5-104B80H0
85P5-104B80H0
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Details
Unit View:
Imperial
Metric
Cylinder Bore (in)
1.97
Weight (lb)
8.82
Stroke (in)
1.57
Pushing Force (lb)
449
Retraction Force (lb)
225
Stroke (mm)
40
Weight (kg)
4
Pushing Force (N)
2000
Retraction Force (N)
1000
Cylinder Bore (mm)
50
Product Type
Straight Line Action
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
85P5
Back to Top