Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
86D60-104C800B
86D60-104C800B
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Cylinder Bore (in)
2.48
Retraction Force (lb)
247
Stroke (in)
0.79
Weight (lb)
8.82
Pushing Force (lb)
377
Retraction Force (N)
1100
Stroke (mm)
20
Cylinder Bore (mm)
63
Pushing Force (N)
1500
Weight (kg)
4
Product Function
Clamping
Product Type
Double Pins
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
86D60-1
Back to Top