Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
86D60-104C800C
86D60-104C800C
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Pushing Force (lb)
377
Retraction Force (lb)
247
Weight (lb)
9.04
Cylinder Bore (in)
2.48
Stroke (in)
2.36
Retraction Force (N)
1100
Weight (kg)
4.1
Stroke (mm)
60
Pushing Force (N)
1500
Cylinder Bore (mm)
63
Product Function
Clamping
Product Series
86D60-1
Product Type
Double Pins
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
283-COUNTRY_OF_ORIGIN
DE
283-HTS_TARIFF_CODE
84123100
Back to Top