Heavy-Duty Pneumatic Clamping
Destaco’s 86P40-202L600C Series pneumatic pin clamps are designed for the accurate positioning of sheet metal parts in welding equipment and handling systems.

86P40-202L600C

Single unit pin package with 20, 40, and 60 mm stroke. Application: accurate positioning of sheet metal parts in welding equipment and handlin systems.
  • Compact, low weight design with lateral and front-facing mounting areas.
  • High accuracy due to twin piston rod guide
  • Lateral and front-face mounting areas
Visit Product Series:
CAD
Download
Product Details Unit View:
Pushing Force (lb) 139
Retraction Force (lb) 117
Cylinder Bore (in) 1.57
Weight (lb) 4.85
Stroke (in) 2.36
Stroke (mm) 60
Pushing Force (N) 620
Cylinder Bore (mm) 40
Retraction Force (N) 520
Weight (kg) 2.2
Product Function Clamping
Product Series 86P40-2
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Type Single Unit
Back to Top