Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
871-2
871-2
Clamp is able to accommodate inconsistent workpiece thicknesses, up to 0.14 in.
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Clamping Arm Torque At 5 Bar (ft-lb)
44
Cylinder Bore (in)
1.5
Weight (lb)
6.6
Air Consumption per double stroke at 72 psi (ft³)
0.03
Holding Torque (Max) (ft-lb)
192
Air Consumption per double stroke at 72 psi (ft³)
0.03
Holding Torque (Max) (Nm)
260
Weight (kg)
3
Cylinder Bore (mm)
38.1
Clamping Arm Torque At 5 Bar (Nm)
60
Air Consumption per double stroke at 5 bar (dm³)
0.95
Product Function
Clamping
Air Port size
G 1/8
Opening Angle (deg)
118
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
870-2/871-2
Clamp Arm Style
Center
Product Type
Power Clamp
Back to Top