Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
BECC-60-00
BECC-60-00
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
2.36
Weight (lb)
2.7
Maximum Static Clamp Load (ft lb)
550.0
max_static_clamp_load_metric
746.0
Weight (kg)
1.21
Maximum Static Clamp Load (Nm)
746.0
Tube Diameter (mm)
60
283-HTS_TARIFF_CODE
76109090
Material
Aluminum
Product Function
Robotic Tooling
Tube Size
60B
Product Series
BECC
Product Type
Mount, End Flange
DistributorGroup
End Effectors
Back to Top