End Effectors
BM1 - Double Extrusion 45mm with Robot Interface Bolt Pattern

BM1-45-DE-R17

Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 11.1
Length (in) 16
Tube Diameter (in) 1.77
Width (in) 7
Tube Diameter (mm) 45
Robot Interface Thru Holes (qty/size) (mm) (8) 11
Length (mm) 406.4
Width (mm) 177.8
Robot Interface Dowel Holes (qty/size) (mm) (4) 10
Weight (kg) 5.05
DistributorGroup End Effectors
Product Function Robotic Tooling
Robot Interface Bolt Pattern R17: 160mm Bolt Circle
Product Series BM1
Product Type Mid Mount
Tube Size 45B
Material Aluminum
Back to Top