Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
BM1-60-SE-R10
BM1-60-SE-R10
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
16
Width (in)
7
Tube Diameter (in)
2.36
Weight (lb)
11.5
Maximum Static Product Load (ft lb)
500
Tube Diameter (mm)
60
Length (mm)
406.4
Weight (kg)
5.2
max_static_product_load_metric
675
Robot Interface Dowel Holes (qty/size) (mm)
(2) 12
Robot Interface Thru Holes (qty/size) (mm)
(6) 12.5
Width (mm)
177.8
Maximum Static Product Load (Nm)
675
Product Type
Mid Mount
Product Series
BM1
Tube Size
60B
Material
Aluminum
DistributorGroup
End Effectors
Robot Interface Bolt Pattern
R10: 200mm Bolt Circle
Product Function
Robotic Tooling
Back to Top