End Effectors
BM3 - 90mm Heavy Duty Mid Mount Assembly with Robot Interface Pattern

BM3-90-R02

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 3.54
Maximum Static Product Load (lb) 1300
Weight (lb) 53.1
Length (in) 29.53
Width (in) 29.06
Maximum Static Product Load (kg) 589.7
Tube Diameter (mm) 90
Length (mm) 750
Robot Interface Dowel Holes (qty/size) (mm) (2) 10
Robot Interface Thru Holes (qty/size) (mm) (10) 11
Weight (kg) 24.1
Width (mm) 738
Product Type Mid Mount
Robot Interface Bolt Pattern R02: 125mm Bolt Circle
Tube Size 90B
Material Aluminum
Product Function Robotic Tooling
Product Series BM3
DistributorGroup End Effectors
Back to Top