Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
BM3-90-R16
BM3-90-R16
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Width (in)
29.06
Length (in)
29.53
Tube Diameter (in)
3.54
Weight (lb)
53.1
Maximum Static Product Load (lb)
1300.0
Length (mm)
750.0
Tube Diameter (mm)
90
Robot Interface Thru Holes (qty/size) (mm)
(6) 16
Maximum Static Product Load (kg)
589.7
Weight (kg)
24.1
Width (mm)
738.0
Robot Interface Dowel Holes (qty/size) (mm)
(2)15
Product Type
Mid Mount
Tube Size
90B
Robot Interface Bolt Pattern
R16: 200mm Bolt Circle, Includes Insulation
Product Series
BM3
Product Function
Robotic Tooling
Material
Aluminum
DistributorGroup
End Effectors
Back to Top