Email_Header_2550x130px_Banner_Automate
End Effectors
BM3 - 90mm Heavy Duty Mid Mount Assembly with Robot Interface Pattern

BM3-90-R17

Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 53.1
Length (in) 29.53
Tube Diameter (in) 3.54
Maximum Static Product Load (lb) 1300.0
Width (in) 29.06
Weight (kg) 24.1
Robot Interface Dowel Holes (qty/size) (mm) (4) 10
Robot Interface Thru Holes (qty/size) (mm) (8) 11
Maximum Static Product Load (kg) 589.7
Length (mm) 750.0
Width (mm) 738.0
Tube Diameter (mm) 90
Material Aluminum
Robot Interface Bolt Pattern R17: 160mm Bolt Circle
Tube Size 90B
Product Function Robotic Tooling
DistributorGroup End Effectors
Product Type Mid Mount
Product Series BM3
Back to Top