Email_Header_2550x130px_Banner_Automate
End Effectors
Destaco’s CL Series of mid flange mounts are made of aluminum and are designed for 1.50” tubes.

CL-25E-15E-A

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.6
Tube Combinations (in) 2.50 / 1.50
Tube Diameter (in) 2.50|1.50
Tube Combinations (mm) 63.5 / 38.1
Tube Diameter (mm) 63.5|38.1
Weight (kg) 0.27
PublishedDate 1692275272000
Product Type Clamp Block
Product Series CL
DistributorGroup End Effectors
Tube Size 2.50 in / 1.50 in
Material High Strength Aluminum
Product Function Robotic Tooling
Back to Top