Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CL-25M-20M-PA-A
CL-25M-20M-PA-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
0.98
Maximum Static Clamp Load (ft lb)
111
Apple Core (in)
0.78
Weight (lb)
0.21
Apple Core (mm)
20
Tube Diameter (mm)
25
Maximum Static Clamp Load (Nm)
150
Weight (kg)
0.094
max_static_clamp_load_metric
150
PublishedDate
1692275275000
Product Type
Clamp Block
Product Series
CL-PA
Product Function
Robotic Tooling
Tube Size
25 mm
DistributorGroup
End Effectors
283-HTS_TARIFF_CODE
84799070
Material
High Strength Aluminum
Apple Core Size
20
Back to Top