Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CL-30M-20M-A
CL-30M-20M-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Static Clamp Load (ft lb)
111.0
Tube Diameter (in)
0.79|1.18
Weight (lb)
0.28
Tube Combinations (in)
0.79 / 1.18
max_static_clamp_load_metric
150.0
Maximum Static Clamp Load (Nm)
150.0
Tube Diameter (mm)
20|30
Tube Combinations (mm)
30 / 20
Weight (kg)
0.125
Product Series
CL
Product Type
Clamp Block
283-COUNTRY_OF_ORIGIN
GB
Material
High Strength Aluminum
PublishedDate
1692275275000
Product Function
Robotic Tooling
283-HTS_TARIFF_CODE
84799070
Tube Size
30 mm / 20 mm
DistributorGroup
End Effectors
Back to Top