Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CL-30M-25M-A
CL-30M-25M-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.33
Maximum Static Clamp Load (ft lb)
111
Tube Combinations (in)
0.79 / 0.98
Tube Diameter (in)
0.79|0.98
Tube Combinations (mm)
20 / 25
max_static_clamp_load_metric
150
Maximum Static Clamp Load (Nm)
150
Weight (kg)
0.15
Tube Diameter (mm)
20|25
Product Type
Clamp Block
Tube Size
30 mm / 25 mm
Product Function
Robotic Tooling
Material
High Strength Aluminum
PublishedDate
1692275275000
Product Series
CL
DistributorGroup
End Effectors
283-HTS_TARIFF_CODE
84799070
Back to Top