Tube Combinations (in)
1.57 / 0.79
Maximum Static Clamp Load (ft lb)
111
Tube Diameter (in)
1.57|0.79
Weight (lb)
0.45
Tube Combinations (mm)
40 /20
Tube Diameter (mm)
40|20
max_static_clamp_load_metric
150
Maximum Static Clamp Load (Nm)
150
Weight (kg)
0.2
DistributorGroup
End Effectors
PublishedDate
1692275275000