End Effectors
Destaco’s TC and HT Series of round traction cups incorporate flexible side walls and a wide skirt with internal traction feet to prevent parts from sliding on high speed automation.

CPI-115HT-C-45

Visit Product Series:
CAD

Product Details Unit View:
Diameter (in) 4.5
Holding Capacity - Horizontal Wet (lbf) 30
Weight (oz) 4.4
Holding Capacity - Horizontal Dry (lbf) 45
Cup Size 4.53 in
Diameter (mm) 114.3
Cup Size 115 mm
Holding Capacity - Horizontal Dry (kg) 20.4
Weight (g) 125
Holding Capacity - Horizontal Wet (kg) 13.6
Holding Capacity - Vertical Lift (kg) 46.7
Durometer 45 (Red)
Shape Round
Mount 1.25" Square
Product Type Traction
DistributorGroup End Effectors
Product Function Robotic Tooling
Material Nitrile
Holding Capacity - Vertical Lift (lbf) 103
Chemical Resistance Oil, water, grease, hydraulic fluid, alcohol
Product Series TC/HT
Back to Top