End Effectors
Destaco’s AC/BT Series round belcups are made from nitrile and are chemical-resistant to oil, water, grease, hydraulic fluid, and alcohol.

CPI-20AC-B-60

Visit Product Series:
CAD

Download
Product Details Unit View:
Holding Capacity - Horizontal Wet (lbf) 4.5
Cup Size 2.00 in
Holding Capacity - Horizontal Dry (lbf) 8.5
Diameter (in) 2.26
Weight (oz) 2
Diameter (mm) 57.4
Weight (g) 57
Holding Capacity - Horizontal Dry (kg) 3.9
Cup Size 51 mm
Holding Capacity - Horizontal Wet (kg) 2
283-HTS_TARIFF_CODE 40169991
Durometer 60 (Black)
Mount 3/8" NPT
Material Nitrile
Product Function Robotic Tooling
DistributorGroup End Effectors
Holding Capacity - Vertical Lift (kg) 11.8
Product Series AC/BT
Chemical Resistance Oil, water, grease, hydraulic fluid, alcohol
Shape Round
Product Type Bellows
Holding Capacity - Vertical Lift (lbf) 26
Back to Top