End Effectors
Destaco’s FF-PF Series of oval flatfoot vacuum cups are made of nitrile and available in a range of durometer ratings.

CPI-255FF-B-30

Visit Product Series:
CAD

Download
Product Details Unit View:
Length (in) 5
Holding Capacity - Horizontal Dry (lbf) 45
Weight (oz) 5.2
Cup Size 2.50 x 5.00 in
Holding Capacity - Horizontal Wet (lbf) 7
Width (in) 2.5
Holding Capacity - Horizontal Wet (kg) 3.2
Holding Capacity - Horizontal Dry (kg) 20.4
Weight (g) 147
Cup Size 63.5 x 127 mm
Width (mm) 63.5
Length (mm) 127
Material Nitrile
Product Series FF/PF Oval
Holding Capacity - Vertical Lift (kg) 25
Holding Capacity - Vertical Lift (lbf) 55
Product Type Flatfoot
Durometer 30 (Blue)
DistributorGroup End Effectors
Product Function Robotic Tooling
Mount 3/8" NPT
Chemical Resistance Oil, water, grease, hydraulic fluid, alcohol
Shape Oval
Back to Top