Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-45TC-B-60
CPI-45TC-B-60
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Cup Size
4.50 in
Weight (oz)
4.4
Holding Capacity - Horizontal Wet (lbf)
30
Diameter (in)
4.5
Holding Capacity - Horizontal Dry (lbf)
45
Cup Size
114 mm
Holding Capacity - Horizontal Dry (kg)
20.4
Diameter (mm)
114.3
Holding Capacity - Horizontal Wet (kg)
13.6
Weight (g)
125
Mount
3/8" NPT
Holding Capacity - Vertical Lift (lbf)
103
Product Type
Traction
Product Series
TC/HT
DistributorGroup
End Effectors
Holding Capacity - Vertical Lift (kg)
46.7
Shape
Round
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Product Function
Robotic Tooling
Material
Nitrile
Durometer
60 (Black)
Back to Top