Weight (oz)
1.3
Cup Size
1.97 in
Holding Capacity - Horizontal Dry (lbf)
8.5
Holding Capacity - Horizontal Wet (lbf)
7
Diameter (in)
2.06
Holding Capacity - Horizontal Dry (kg)
3.9
Cup Size
50 mm
Diameter (mm)
52.3
Weight (g)
37
Holding Capacity - Horizontal Wet (kg)
3.2
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Shape
Round
Holding Capacity - Vertical Lift (lbf)
22.7