Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-50MTC-B-HT
CPI-50MTC-B-HT
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Holding Capacity - Horizontal Dry (lbf)
12.4
Weight (oz)
1.4
Cup Size
1.97 in
Diameter (in)
2.2
Holding Capacity - Horizontal Wet (lbf)
11.7
Diameter (mm)
56
Weight (g)
39.6
Holding Capacity - Horizontal Dry (kg)
5.6
Holding Capacity - Horizontal Wet (kg)
5.3
Cup Size
50 mm
Material
HT2
DistributorGroup
End Effectors
Holding Capacity - Vertical Lift (lbf)
11.9
Shape
Round
Product Series
MTC-Round
Mount
3/8 G
Holding Capacity - Vertical Lift (kg)
5.4
Product Type
Hot Forming Bellows
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Durometer
HT (Black)
Product Function
Robotic Tooling
Back to Top