Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-75-150PF-B-45
CPI-75-150PF-B-45
Visit Product Series:
CAD
Request CAD
Download
Product Details
Unit View:
Imperial
Metric
Cup Size
2.95 x 5.90 in
Holding Capacity - Horizontal Wet (lbf)
9
Length (in)
6
Holding Capacity - Horizontal Dry (lbf)
55
Weight (oz)
7.1
Width (in)
3
Holding Capacity - Horizontal Dry (kg)
24.9
Weight (g)
201
Holding Capacity - Horizontal Wet (kg)
4.1
Cup Size
75 x 150 mm
Width (mm)
76.2
Length (mm)
152.9
Product Function
Robotic Tooling
Holding Capacity - Vertical Lift (lbf)
72
Durometer
45 (Red)
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Mount
3/8 G
Holding Capacity - Vertical Lift (kg)
32.7
Shape
Oval
Product Series
FF/PF Oval
Material
Nitrile
DistributorGroup
End Effectors
Product Type
Flatfoot
Back to Top