End Effectors
Destaco’s FF-PF Series of oval flatfoot vacuum cups are made of nitrile and available in a range of durometer ratings.

CPI-75-150PF-C-45

Visit Product Series:
CAD
Download
Product Details Unit View:
Holding Capacity - Horizontal Dry (lbf) 55
Cup Size 2.95 x 5.90 in
Weight (oz) 7.1
Length (in) 6
Width (in) 3
Holding Capacity - Horizontal Wet (lbf) 9
Holding Capacity - Horizontal Wet (kg) 4.1
Cup Size 75 x 150 mm
Length (mm) 152.9
Width (mm) 76.2
Weight (g) 201
Holding Capacity - Horizontal Dry (kg) 24.9
Product Series FF/PF Oval
Product Type Flatfoot
DistributorGroup End Effectors
Material Nitrile
Holding Capacity - Vertical Lift (kg) 32.7
Holding Capacity - Vertical Lift (lbf) 72
Product Function Robotic Tooling
Chemical Resistance Oil, water, grease, hydraulic fluid, alcohol
Shape Oval
Durometer 45 (Red)
Mount 1.25" Square
Back to Top