End Effectors
Destaco’s MFF Series of oval, flatfoot vacuum cups are designed for high temperature, hot form stamping applications.

CPI-8040MFF-B-HT

Visit Product Series:
CAD

Download
Product Details Unit View:
Width (in) 1.69
Length (in) 3.35
Holding Capacity - Horizontal Dry (lbf) 24.7
Cup Size 3.15 x 1.57 in
Weight (oz) 2.3
Holding Capacity - Horizontal Wet (lbf) 22.5
Weight (g) 65.1
Cup Size 80 x 40 mm
Holding Capacity - Horizontal Wet (kg) 10.2
Width (mm) 43
Holding Capacity - Horizontal Dry (kg) 11.2
Length (mm) 85
Product Series MFF-Oval
Holding Capacity - Vertical Lift (kg) 14.3
DistributorGroup End Effectors
Chemical Resistance Oil, water, grease, hydraulic fluid, alcohol
Material HT2
Product Function Robotic Tooling
Holding Capacity - Vertical Lift (lbf) 31.5
Shape Oval
283-HTS_TARIFF_CODE 40169991
Product Type Hot Forming Flat
Durometer HT (Black)
Mount 3/8 G
Back to Top