Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-90HT-C-45
CPI-90HT-C-45
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (oz)
2.6
Holding Capacity - Horizontal Wet (lbf)
20
Cup Size
3.54 in
Holding Capacity - Horizontal Dry (lbf)
30
Diameter (in)
3.5
Diameter (mm)
88.9
Holding Capacity - Horizontal Dry (kg)
13.6
Weight (g)
73
Holding Capacity - Horizontal Wet (kg)
9.1
Cup Size
90 mm
Material
Nitrile
Holding Capacity - Vertical Lift (lbf)
66
DistributorGroup
End Effectors
Mount
1.25" Square
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Shape
Round
Product Type
Traction
Durometer
45 (Red)
Product Function
Robotic Tooling
Holding Capacity - Vertical Lift (kg)
29.9
Product Series
TC/HT
Back to Top