End Effectors
Destaco’s CPI-BS-1-3/8-4-24 Series of nest pad blocks feature backing plates and a urethane bar stock.

CPI-BS-3-1-4-24

Visit Product Series:
CAD

Download
Product Details Unit View:
Height (in) 3.0
Backing Plate Height (in) 1.0
Length (in) 24.0
Height (mm) 76.2
Length (mm) 609.6
Product Series BS
Product Function Robotic Tooling
Product Type Nest Pad
Material Urethane
DistributorGroup End Effectors
Back to Top