Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-DBD-42-200E-SCMS-45B
CPI-DBD-42-200E-SCMS-45B
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
3.9
Tube Diameter (in)
1.77
Length (in)
10.15
Sensor Diameter (mm)
42
Length (mm)
257.8
Weight (kg)
1.8
Tube Diameter (mm)
45
Product Series
DBD
DistributorGroup
End Effectors
Tube Size
45B
Product Type
Tube Mount
Product Function
Robotic Tooling
Back to Top