End Effectors

CPI-DBD-42-SCM10-400E

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 14.12
Weight (lb) 1.97
Travel (in) 4
Imperial or Metric Product Imperial
Weight (kg) 0.9
Length (mm) 357.8
Travel (mm) 100
Sensor Diameter (mm) 42
Product Function Robotic Tooling
Product Series DBD
DistributorGroup End Effectors
Product Type Apple Core Mount
Back to Top