End Effectors

CPI-DBD-42-SCM10-600E

Visit Product Series:
CAD

Product Details Unit View:
Travel (in) 6
Length (in) 16.12
Weight (lb) 2.08
Weight (kg) 0.94
Travel (mm) 150
Sensor Diameter (mm) 42
Imperial or Metric Product Imperial
Length (mm) 409.4
Product Series DBD
Product Function Robotic Tooling
DistributorGroup End Effectors
Product Type Apple Core Mount
Back to Top