End Effectors

CPI-DBD-42-SCM25-050M

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 1.87
Travel (in) 2
Length (in) 12.12
Travel (mm) 50
Imperial or Metric Product Metric
Weight (kg) 0.85
Sensor Diameter (mm) 42
Length (mm) 307.8
DistributorGroup End Effectors
Product Function Robotic Tooling
283-HTS_TARIFF_CODE 84799070
Product Series DBD
Product Type Apple Core Mount
283-COUNTRY_OF_ORIGIN GB
Back to Top