End Effectors

CPI-DBD-42-SCM25-100M

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 14.12
Weight (lb) 1.97
Travel (in) 4
Sensor Diameter (mm) 42
Length (mm) 357.8
Imperial or Metric Product Metric
Travel (mm) 100
Weight (kg) 0.9
Product Type Apple Core Mount
Product Series DBD
Product Function Robotic Tooling
DistributorGroup End Effectors
Back to Top