End Effectors

CPI-DBD-42-SCMB-100M-HD

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 12.12
Weight (lb) 6.75
Travel (in) 4
Tube Diameter (in) 0.98
Length (mm) 307.9
Tube Diameter (mm) 25
Imperial or Metric Product Metric
Sensor Diameter (mm) 42
Travel (mm) 100
Weight (kg) 3.06
283-COUNTRY_OF_ORIGIN GB
Tube Size 25 mm
Product Function Robotic Tooling
283-HTS_TARIFF_CODE 84799070
Product Series DBD
DistributorGroup End Effectors
Product Type Bulkhead Mount
Back to Top