End Effectors

CPI-DBD-42-SCMB-150M-HD

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 14.09
Travel (in) 6
Weight (lb) 6.97
Tube Diameter (in) 0.98
Imperial or Metric Product Metric
Tube Diameter (mm) 25
Sensor Diameter (mm) 42
Travel (mm) 150
Weight (kg) 3.16
Length (mm) 357.9
Product Type Bulkhead Mount
DistributorGroup End Effectors
Tube Size 25 mm
Product Function Robotic Tooling
Product Series DBD
Back to Top