End Effectors

CPI-DBD-42-SCMB-400E-HD

Visit Product Series:
CAD

Product Details Unit View:
Travel (in) 4
Tube Diameter (in) 1.00
Weight (lb) 6.75
Length (in) 12.12
Imperial or Metric Product Imperial
Tube Diameter (mm) 25.4
Length (mm) 307.9
Weight (kg) 3.06
Sensor Diameter (mm) 42
Travel (mm) 100
Product Function Robotic Tooling
Product Series DBD
DistributorGroup End Effectors
Tube Size 1.00 in
Product Type Bulkhead Mount
Back to Top