End Effectors

CPI-DBD-42-SCMB-600E-HD

Visit Product Series:
CAD

Product Details Unit View:
Travel (in) 6
Weight (lb) 6.97
Length (in) 14.09
Tube Diameter (in) 1.00
Imperial or Metric Product Imperial
Tube Diameter (mm) 25.4
Travel (mm) 150
Length (mm) 357.9
Weight (kg) 3.16
Sensor Diameter (mm) 42
Product Function Robotic Tooling
Product Series DBD
Product Type Bulkhead Mount
DistributorGroup End Effectors
Tube Size 1.00 in
Back to Top