End Effectors

CPI-DBD-42-SCMC-150M

Visit Product Series:
CAD
Product Details Unit View:
Length (in) 14.21
Tube Diameter (in) 1.57
Travel (in) 6
Weight (lb) 2.08
Imperial or Metric Product Metric
Length (mm) 369.9
Weight (kg) 0.94
Sensor Diameter (mm) 42
Travel (mm) 150
Tube Diameter (mm) 40
Product Function Robotic Tooling
Product Type Tube Mount
Tube Size 40 mm
DistributorGroup End Effectors
Product Series DBD
Back to Top