End Effectors

CPI-DBD-54-SCM10-200E

Visit Product Series:
CAD

Product Details Unit View:
Travel (in) 2
Length (in) 12.12
Weight (lb) 1.87
Travel (mm) 50
Sensor Diameter (mm) 54
Length (mm) 307.8
Imperial or Metric Product Imperial
Weight (kg) 0.85
Product Type Apple Core Mount
Product Function Robotic Tooling
Product Series DBD
DistributorGroup End Effectors
Back to Top