End Effectors

CPI-DBD-54-SCM10-600E

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 16.12
Travel (in) 6
Weight (lb) 2.08
Weight (kg) 0.94
Imperial or Metric Product Imperial
Sensor Diameter (mm) 54
Length (mm) 409.4
Travel (mm) 150
Product Type Apple Core Mount
Product Series DBD
DistributorGroup End Effectors
Product Function Robotic Tooling
Back to Top