End Effectors

CPI-DBD-54-SCM25-100M

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 1.97
Travel (in) 4
Length (in) 14.12
Length (mm) 357.8
Imperial or Metric Product Metric
Sensor Diameter (mm) 54
Travel (mm) 100
Weight (kg) 0.9
DistributorGroup End Effectors
Product Type Apple Core Mount
Product Function Robotic Tooling
Product Series DBD
Back to Top