End Effectors

CPI-DBD-54-SCM25-150M

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 2.08
Travel (in) 6
Length (in) 16.12
Weight (kg) 0.94
Length (mm) 409.4
Travel (mm) 150
Sensor Diameter (mm) 54
Imperial or Metric Product Metric
Product Function Robotic Tooling
DistributorGroup End Effectors
Product Type Apple Core Mount
Product Series DBD
Back to Top