End Effectors

CPI-DBD-54-SCMB-100M-HD

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 12.12
Tube Diameter (in) 0.98
Travel (in) 4
Weight (lb) 6.75
Sensor Diameter (mm) 54
Weight (kg) 3.06
Travel (mm) 100
Length (mm) 307.9
Tube Diameter (mm) 25
Imperial or Metric Product Metric
Tube Size 25 mm
283-HTS_TARIFF_CODE 84799070
Product Function Robotic Tooling
Product Type Bulkhead Mount
DistributorGroup End Effectors
Product Series DBD
Back to Top