End Effectors

CPI-DBD-54-SCMB-150M-HD

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 6.97
Tube Diameter (in) 0.98
Travel (in) 6
Length (in) 14.09
Weight (kg) 3.16
Sensor Diameter (mm) 54
Length (mm) 357.9
Imperial or Metric Product Metric
Tube Diameter (mm) 25
Travel (mm) 150
Tube Size 25 mm
Product Series DBD
Product Function Robotic Tooling
Product Type Bulkhead Mount
DistributorGroup End Effectors
Back to Top