End Effectors

CPI-DBD-54-SCMB-400E-HD

Visit Product Series:
CAD

Product Details Unit View:
Travel (in) 4
Tube Diameter (in) 1.00
Weight (lb) 6.75
Length (in) 12.12
Travel (mm) 100
Length (mm) 307.9
Tube Diameter (mm) 25.4
Imperial or Metric Product Imperial
Sensor Diameter (mm) 54
Weight (kg) 3.06
DistributorGroup End Effectors
Product Function Robotic Tooling
Product Type Bulkhead Mount
Product Series DBD
Tube Size 1.00 in
Back to Top