Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-DBD-54-SCMB-400E
CPI-DBD-54-SCMB-400E
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1.97
Travel (in)
4
Length (in)
14.12
Imperial or Metric Product
Imperial
Weight (kg)
0.9
Travel (mm)
100
Length (mm)
357.8
Sensor Diameter (mm)
54
Product Type
Bulkhead Mount
Vacuum Port
3/8 NPT
DistributorGroup
End Effectors
Bulkhead Thread
1 1/2-18 Fine
Product Series
DBD
Product Function
Robotic Tooling
Back to Top