End Effectors

CPI-DBD-54-SCMB-600E-HD

Visit Product Series:
CAD

Product Details Unit View:
Travel (in) 6
Tube Diameter (in) 1.00
Weight (lb) 6.97
Length (in) 14.09
Travel (mm) 150
Imperial or Metric Product Imperial
Sensor Diameter (mm) 54
Length (mm) 357.9
Tube Diameter (mm) 25.4
Weight (kg) 3.16
Product Type Bulkhead Mount
Product Function Robotic Tooling
Product Series DBD
Tube Size 1.00 in
DistributorGroup End Effectors
Back to Top