End Effectors

CPI-DBD-54-SCMC-050M

Visit Product Series:
CAD
Product Details Unit View:
Travel (in) 2
Tube Diameter (in) 1.57
Weight (lb) 1.87
Length (in) 10.28
Travel (mm) 50
Sensor Diameter (mm) 54
Weight (kg) 0.85
Tube Diameter (mm) 40
Imperial or Metric Product Metric
Length (mm) 261.1
DistributorGroup End Effectors
Tube Size 40 mm
Product Series DBD
Product Type Tube Mount
Product Function Robotic Tooling
Back to Top