End Effectors

CPI-DBD-54-SCMC-100M

Visit Product Series:
CAD
Product Details Unit View:
Tube Diameter (in) 1.57
Travel (in) 4
Weight (lb) 1.97
Length (in) 12.25
Sensor Diameter (mm) 54
Tube Diameter (mm) 40
Travel (mm) 100
Length (mm) 311.1
Weight (kg) 0.9
Imperial or Metric Product Metric
Product Type Tube Mount
Tube Size 40 mm
Product Function Robotic Tooling
Product Series DBD
DistributorGroup End Effectors
Back to Top